Positioner for Comfort component adaptor【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9635610
9635620
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)

27.90 €

10 Pieces Per Package

1 pack Available 7 Days 55

33.27 €

10 Pieces Per Package

1 pack Available 7 Days 35

Loading...

  1. 1

Basic information

Width(mm) 45 Busbar distance(mm) 60 Short-circuit breaking capacity (Icw)(kA) 23
Number of poles 3

Tech Support