Roof-mounted fans with EC technology

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3140500
3140510
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Power consumption
(W)

668.44 €

1 Available 7 Days 129

689.33 €

1 Available 7 Days 106

Loading...

  1. 1

Basic information

Number of fans 1 Colour Grey Suitable for 19 inch mounting false
Voltage type AC With filter mat false Air circulator false
Built as slide-in ventilator false EMC-version false Roof ventilator true
Volume flow, freeblowing(m³/h) 1069 Height(mm) 133 Width(mm) 400
Depth(mm) 400 RAL-number 7035

Tech Support