• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

SE Free-standing enclosure system (5831580)

SE Free-standing enclosure system 5831580

Click on this image to zoom in.

Click on this image to zoom in.

  • SE Free-standing enclosure system
  • SE Free-standing enclosure system
  • SE Free-standing enclosure system
  • SE Free-standing enclosure system

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5831580

Part Number
5831580
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width
(mm)
Height
(mm)
Depth
(mm)
Material Colour Number of doors RAL-number Impact strength Type of surface

788.15 €

Available 4 Days 8001800400[Iron] 00069Grey17035-With powder coating

Loading...

  1. 1

Basic information

Number of locks 1 Floor installation possible true With mounting plate true
Mounting plate depth-adjustable true

This page is SE Free-standing enclosure system, part number 5831580.
You can find the detail information about specifications and dimensions on part number 5831580.

Variation of this product

Part Number
5830500
5830580
5831500
5832500
5833500
5834500
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width
(mm)
Height
(mm)
Depth
(mm)
Material Colour Number of doors RAL-number Impact strength Type of surface

564.00 €

Available 4 Days 6001800400IronGrey17035IK10With powder coating

727.42 €

Available 4 Days 6001800400IronGrey17035-With powder coating

627.63 €

Available 4 Days 8001800400IronGrey17035IK10With powder coating

656.55 €

Available 4 Days 8002000400IronGrey17035IK10With powder coating

692.71 €

Available 4 Days 8002000500IronGrey17035IK10With powder coating

715.85 €

Available 4 Days 8002000600IronGrey17035IK10With powder coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support