Sealing kit for TS IT and LCP In conjunction with DET-AC III master / slave (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7338135

Part Number
7338135
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.27 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Rated operating voltage DC(V) 24 Number of indicator groups 1 Number of outputs for acoustic signal generators 1
Number of outputs for optical signal generators 1 Interface external true With power adaptor/cord true

This page is Sealing kit for TS IT and LCP In conjunction with DET-AC III master / slave, part number 7338135.
You can find the detail information about specifications and dimensions on part number 7338135.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360