Sheet metal punch

Sheet metal punch

Click on this image to zoom in.

Click on this image to zoom in.

  • Sheet metal punch
  • Sheet metal punch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4055460
4055461
4055463
4055465
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of poles

938.89 €

1 Available 7 Days 6

1,008.22 €

1 Available 7 Days 10

1,131.00 €

1 Available 7 Days 16

1,324.56 €

1 Available 7 Days 24

Loading...

  1. 1

Basic information

Hole height(mm) 2 Material to process Steel plate ST 37 Punch shape Round

Tech Support