Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3209100 |
3209500 |
3210100 |
3210500 |
3212024 |
3212230 |
3214100 |
3215100 |
3216480 |
3363100 |
3363500 |
3364100 |
3364500 |
3373100 |
3373500 |
3374100 |
3374500 |
3375100 |
3375500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Voltage type | Operating voltage at AC 50Hz/60Hz (V) | Net cooling output (kW) | Rated operating voltage DC (V) | |
---|---|---|---|---|---|---|---|---|
1,201.78 € | 1 | Available | 7 Days | AC | 230 | 2.5 | - | |
1,409.78 € | 1 | Available | 7 Days | AC | 230 | 2.5 | - | |
1,757.14 € | 1 | Available | 7 Days | AC | 230 | 4 | - | |
2,005.71 € | 1 | Available | 7 Days | AC | 230 | 4 | - | |
732.60 € | 1 | Available | 7 Days | DC | 24 | 0.3 | 24 | |
696.79 € | 1 | Available | 7 Days | AC | 230 | 0.3 | - | |
760.96 € | 1 | Available | 7 Days | AC | 230 | 0.6/0.7 | - | |
1,175.78 € | 1 | Available | 7 Days | AC | 230 | 1.25/1.3 | - | |
3,485.13 € | 1 | Available | 7 Days | AC | 400 | - | - | |
750.51 € | 1 | Available | 7 Days | AC | 230 | 0.5 | - | |
920.11 € | 1 | Available | 7 Days | AC | 230 | 0.5 | - | |
772.89 € | 1 | Available | 7 Days | AC | 230 | 1 | - | |
931.67 € | 1 | Available | 7 Days | AC | 230 | 1 | - | |
931.67 € | 1 | Available | 7 Days | AC | 230 | 2 | - | |
1,144.00 € | 1 | Available | 7 Days | AC | 230 | 2 | - | |
1,161.33 € | 1 | Available | 7 Days | AC | 230 | 3 | - | |
1,382.33 € | 1 | Available | 7 Days | AC | 230 | 3 | - | |
1,781.43 € | 1 | Available | 7 Days | AC | 230 | 5 | - | |
2,048.57 € | 1 | Available | 7 Days | AC | 230 | 5 | - |
Loading...
Add-on type | Integrated |
---|
Configure
Basic Attributes
Voltage type
Operating voltage at AC 50Hz/60Hz(V)
Net cooling output(kW)
Rated operating voltage DC(V)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes