SK Enclosure internal fan

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3108024
3108100
3108115
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage type Power consumption
(W)
Rated operating voltage DC
(V)
Rated current
(A)

218.42 €

1 Available 7 Days DC3.524 (DC)0.15

132.49 €

1 Available 7 Days AC19 / 18230, 1~, 50/600.12 / 0.11

143.82 €

1 Available 7 Days AC19 / 18115, 1~, 50/600.24 / 0.23

Loading...

  1. 1

Basic information

Number of fans 1 Colour Grey Suitable for 19 inch mounting false
With filter mat false Air circulator true Built as slide-in ventilator false
EMC-version false Roof ventilator false Volume flow, freeblowing(m³/h) 160

Tech Support