SK Hose-proof hood

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3237080
3238080
3239080
3240080
3243080
3245080
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Width
(mm)
Depth
(mm)

94.00 €

1 Available 7 Days 23015040

103.70 €

1 Available 7 Days 24517655

125.17 €

1 Available 7 Days 33023355

173.52 €

1 Available 7 Days 39028285

208.31 €

1 Available 7 Days 480350110

299.32 €

1 Available 7 Days 480350160

Loading...

  1. 1

Basic information

Colour Grey Material Stainless steel Type of surface With powder coating
With de-aeration false

Tech Support