• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SK Mini fan

SK Mini fan
  • Volume Discount

Product Details:

Manufacturer part number: 3236124

Brand: RITTAL

Price: 59.85

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3236124

Part Number
3236124
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

59.85 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Number of fans 1 Colour Other Suitable for 19 inch mounting false
Voltage type DC With filter mat false Air circulator false
Built as slide-in ventilator false EMC-version false Roof ventilator false
Volume flow, freeblowing(m³/h) 21 Height(mm) 60 Width(mm) 60
Depth(mm) 25.4 Degree of protection (IP) Other Rated operating voltage DC(V) 24

This page is SK Mini fan, part number 3236124.
You can find the detail information about specifications and dimensions on part number 3236124.

Tech Support