SK Spare filter mat, for roof-mounted fan【12 Pieces Per Package】

SK Spare filter mat, for roof-mounted fan
  • Volume Discount

Product Details:

Manufacturer part number: 3174100

Brand: RITTAL

Price: 35.37

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3174100

Part Number
3174100
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.37 €

12 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Colour White Material Other With filter mat true
EMC-version false Height(mm) 95 Width(mm) 264
Depth(mm) 17

This page is SK Spare filter mat, for roof-mounted fan, part number 3174100.
You can find the detail information about specifications and dimensions on part number 3174100.

Tech Support