Manufacturer part number: 3144000
Brand: RITTAL
Price: 251.41 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3144000
Number of fans | 1 | Colour | Grey | Suitable for 19 inch mounting | true |
---|---|---|---|---|---|
Voltage type | AC | With filter mat | false | Air circulator | false |
Built as slide-in ventilator | false | EMC-version | false | Roof ventilator | false |
Volume flow, freeblowing(m³/h) | 320 | Height(mm) | 88 | Width(mm) | 482.6 |
Depth(mm) | 158 | Operating voltage at AC 50Hz/60Hz(V) | 230 | Power consumption(W) | 37 |
Degree of protection (IP) | Other |
This page is SK Tangential fans, part number 3144000.
You can find the detail information about specifications and dimensions on part number 3144000.