TopTherm roof-mounted fan

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3138000
3139100
3139110
3140100
3140110
3140140
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Volume flow, freeblowing
(m³/h)
Power consumption
(W)

130.11 €

1 Available 7 Days --

390.48 €

1 Available 7 Days 50050

411.81 €

1 Available 7 Days 50049

505.81 €

1 Available 7 Days 87398

532.67 €

1 Available 7 Days 873101

583.40 €

1 Available 7 Days 86390

Loading...

  1. 1

Basic information

Number of fans 1 Colour Grey Suitable for 19 inch mounting false
Voltage type AC With filter mat false Air circulator false
Built as slide-in ventilator false EMC-version false Roof ventilator true
Height(mm) 133 Width(mm) 400 Depth(mm) 400
RAL-number 7035

Tech Support