Busbar connector, for rectangular busbars,【3 Pieces Per Package】

Busbar connector, for rectangular busbars,

Click on this image to zoom in.

Click on this image to zoom in.

  • Busbar connector, for rectangular busbars,
  • Busbar connector, for rectangular busbars,

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9320020
9320030
9350075
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection type For busbars
(mm)

41.48 €

3 Pieces Per Package

1 pack Available 7 Days Single connection20 x 5 - 30 x 10

71.32 €

3 Pieces Per Package

1 pack Available 7 Days Bayed connection20 x 5 - 30 x 10

56.70 €

3 Pieces Per Package

1 pack Available 7 Days Single connection12 x 5 - 15 x 10

Loading...

  1. 1

Basic information

Rated current(A) 12 Number of poles 3 Type of connection Field/field

Tech Support