• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SV Busbar module (ISV)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9666520
9666530
9666533
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

75.51 €

1 Available 7 Days 250

104.14 €

1 Available 7 Days 500

149.04 €

1 Available 7 Days 750

Loading...

  1. 1

Basic information

Busbar distance(mm) 60 Short-circuit breaking capacity (Icw)(kA) 23 Number of poles 3
With cover true

Tech Support