• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SV Claw【8 Pieces Per Package】

SV Claw
  • Volume Discount

Product Details:

Manufacturer part number: 9676832

Brand: RITTAL

Price: 39.24

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9676832

Part Number
9676832
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.24 €

8 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Inner diameter(mm) M10 Busbar distance(mm) 60 Short-circuit breaking capacity (Icw)(kA) 23
Number of poles 3

This page is SV Claw, part number 9676832.
You can find the detail information about specifications and dimensions on part number 9676832.

Tech Support