SV Depth extension frame (ISV)

SV Depth extension frame (ISV)
  • Volume Discount

Product Details:

Manufacturer part number: 9666680

Brand: RITTAL

Price: 64.46

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9666680

Part Number
9666680
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.46 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Height(mm) 300 Width(mm) 250 Busbar distance(mm) 60
Short-circuit breaking capacity (Icw)(kA) 23 Number of poles 3

This page is SV Depth extension frame (ISV), part number 9666680.
You can find the detail information about specifications and dimensions on part number 9666680.

Tech Support