Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
9345005 |
9345015 |
9345035 |
9345040 |
9345100 |
9345200 |
9345400 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Height (mm) | Width (mm) | Rated current (A) | |
---|---|---|---|---|---|---|---|---|---|
155.01 € | 4 Pieces Per Package | 1 pack | Available | 7 Days | 81 | 54 | 60 | ||
178.30 € | 2 Pieces Per Package | 1 pack | Available | 7 Days | 115 | 108 | 60 | ||
203.67 € | 2 Pieces Per Package | 1 pack | Available | 7 Days | 118 | 120 | 60 | ||
226.35 € | 4 Pieces Per Package | 1 pack | Available | 7 Days | 200 | 27 | 3 | ||
312.42 € | 1 | Available | 7 Days | 288 | 184 | 60 | |||
389.27 € | 1 | Available | 7 Days | 288 | 210 | 60 | |||
589.37 € | 1 | Available | 7 Days | 328 | 250 | 60 |
Loading...
Busbar distance(mm) | 60 | Short-circuit breaking capacity (Icw)(kA) | 23 | Number of poles | 3 |
---|