Maxi-PLS busbar E-Cu【3-4 Pieces Per Package】

Maxi-PLS busbar E-Cu

Click on this image to zoom in.

Click on this image to zoom in.

  • Maxi-PLS busbar E-Cu
  • Maxi-PLS busbar E-Cu

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9640360
9640365
9649360
9650360
9659360
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current In
(A)
Model

1,955.71 €

3 Pieces Per Package

1 pack Available 7 Days 2000Maxi-PLS 2000

1,284.11 €

3 Pieces Per Package

1 pack Available 7 Days 1600Maxi-PLS 1600

2,617.14 €

4 Pieces Per Package

1 pack Available 7 Days 2000Maxi-PLS 2000

3,538.81 €

3 Pieces Per Package

1 pack Available 7 Days 3200Maxi-PLS 3200

4,608.22 €

4 Pieces Per Package

1 pack Available 7 Days 3200Maxi-PLS 3200

Loading...

  1. 1

Basic information

Length(mm) 2400

Tech Support