• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Keyboard drawer 1 U for two pairs of 482.6 mm (19") mounting angles

Keyboard drawer 1 U for two pairs of 482.6 mm (19") mounting angles

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 7281200

Brand: RITTAL

Price: 279.02

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7281200

Part Number
7281200
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

279.02 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Width(mm) 420 Depth(mm) 220 RAL-number 7035
Colour Grey Material Metal

This page is Keyboard drawer 1 U for two pairs of 482.6 mm (19") mounting angles, part number 7281200.
You can find the detail information about specifications and dimensions on part number 7281200.

Tech Support