• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SV Mini-PLS cover section

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9608000
9609000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)

12.13 €

1 Available 7 Days 250

21.80 €

1 Available 7 Days 500

Loading...

  1. 1

Basic information

Degree of protection (IP) Other Material Steel

Tech Support