SV Mounting angle (ISV)【2 Pieces Per Package】

SV Mounting angle (ISV)

Click on this image to zoom in.

Click on this image to zoom in.

  • SV Mounting angle (ISV)
  • SV Mounting angle (ISV)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9666702
9666703
9666704
9666705
9666706
9666707
9666711
9666712
9666753
9666754
9666756
9666757
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Suitable for

14.94 €

2 Pieces Per Package

1 pack Available 7 Days 300TS, SE

16.71 €

2 Pieces Per Package

1 pack Available 7 Days 450TS, SE

18.65 €

2 Pieces Per Package

1 pack Available 7 Days 600TS, SE

21.05 €

2 Pieces Per Package

1 pack Available 7 Days 750TS, SE

22.96 €

2 Pieces Per Package

1 pack Available 7 Days 900TS, SE

25.95 €

2 Pieces Per Package

1 pack Available 7 Days 1050TS, SE

41.19 €

2 Pieces Per Package

1 pack Available 7 Days 1650TS, SE

44.76 €

2 Pieces Per Package

1 pack Available 7 Days 1800TS, SE

16.71 €

2 Pieces Per Package

1 pack Available 7 Days 450AE

18.65 €

2 Pieces Per Package

1 pack Available 7 Days 600AE

23.71 €

2 Pieces Per Package

1 pack Available 7 Days 900AE

24.78 €

2 Pieces Per Package

1 pack Available 7 Days 1050AE

Loading...

  1. 1

Basic information

Busbar distance(mm) 60 Short-circuit breaking capacity (Icw)(kA) 23 Number of poles 3

Tech Support