SV NH fuse-switch disconnector

SV NH fuse-switch disconnector

Click on this image to zoom in.

Click on this image to zoom in.

  • SV NH fuse-switch disconnector
  • SV NH fuse-switch disconnector
  • SV NH fuse-switch disconnector
  • SV NH fuse-switch disconnector
  • SV NH fuse-switch disconnector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3431000
3431020
3431030
3431035
9343000
9343010
9343020
9343030
9343040
9343050
9343100
9343110
9343120
9343130
9343140
9343150
9343200
9343210
9343230
9343250
9343300
9343310
9343330
9343350
9344000
9344010
9344020
9344030
9344040
9344050
9344100
9344110
9344130
9344150
9344210
9344230
9344250
9344310
9344330
9344350
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. rated operation voltage DC AC
(V)
Connection type main current circuit Suitable for round conductor connection Cable outlet

37.30 €

1 Available 7 Days 690Frame clamp1.5 – 50 mm²Top/bottom

58.35 €

1 Available 7 Days 690Frame clamp2.5 - 50 mm²Top

58.35 €

1 Available 7 Days 690Frame clamp2.5 - 50 mm²Bottom

211.87 €

1 Available 7 Days 690Frame clamp2.5 - 50 mm²Bottom

58.94 €

1 Available 7 Days 690Frame clamp4 - 95 mm²Top/bottom

57.75 €

1 Available 7 Days 690Screw connection10 - 95 mm²Top/bottom

204.25 €

1 Available 7 Days 400 - 690Frame clamp4 - 95 mm²Top/bottom

203.08 €

1 Available 7 Days 400 - 690Screw connection10 - 95 mm²Top/bottom

252.74 €

1 Available 7 Days 690Frame clamp4 - 95 mm²Top/bottom

252.00 €

1 Available 7 Days 690Screw connection10 - 95 mm²Top/bottom

189.33 €

1 Available 7 Days 690Frame clamp35 - 150 mm²Top/bottom

183.08 €

1 Available 7 Days 690Screw connection10 - 150 mm²Top/bottom

348.98 €

1 Available 7 Days 400 - 690Frame clamp35 - 150 mm²Top/bottom

342.43 €

1 Available 7 Days 400 - 690Screw connection10 - 150 mm²Top/bottom

382.41 €

1 Available 7 Days 690Frame clamp35 - 150 mm²Top/bottom

375.70 €

1 Available 7 Days 690Screw connection10 - 150 mm²Top/bottom

252.74 €

1 Available 7 Days 690Frame clamp95 - 300 mm²Top/bottom

244.12 €

1 Available 7 Days 690Screw connection10 - 240 mm²Top/bottom

404.35 €

1 Available 7 Days 400 - 690Screw connection10 - 240 mm²Top/bottom

452.10 €

1 Available 7 Days 690Screw connection10 - 240 mm²Top/bottom

282.44 €

1 Available 7 Days 690Frame clamp95 - 300 mm²Top/bottom

273.49 €

1 Available 7 Days 690Screw connection10 - 300 mm²Top/bottom

438.67 €

1 Available 7 Days 400 - 690Screw connection10 - 300 mm²Top/bottom

478.95 €

1 Available 7 Days 690Screw connection10 - 300 mm²Top/bottom

42.52 €

1 Available 7 Days 690Frame clamp4 - 95 mm²Top/bottom

40.59 €

1 Available 7 Days 690Screw connection10 - 95 mm²Top/bottom

181.73 €

1 Available 7 Days 400 - 690Frame clamp4 - 95 mm²Top/bottom

179.63 €

1 Available 7 Days 400 - 690Screw connection10 - 95 mm²Top/bottom

229.19 €

1 Available 7 Days 690Frame clamp4 - 95 mm²Top/bottom

226.63 €

1 Available 7 Days 690Screw connection10 - 95 mm²Top/bottom

168.77 €

1 Available 7 Days 690Frame clamp35 - 150 mm²Top/bottom

155.62 €

1 Available 7 Days 690Screw connection10 - 150 mm²Top/bottom

317.51 €

1 Available 7 Days 400 - 690Screw connection10 - 150 mm²Top/bottom

355.56 €

1 Available 7 Days 690Screw connection10 - 150 mm²Top/bottom

193.06 €

1 Available 7 Days 690Screw connection10 - 240 mm²Top/bottom

357.19 €

1 Available 7 Days 400 - 690Screw connection10 - 240 mm²Top/bottom

395.56 €

1 Available 7 Days 690Screw connection10 - 240 mm²Top/bottom

218.29 €

1 Available 7 Days 690Screw connection10 - 300 mm²Top/bottom

383.62 €

1 Available 7 Days 400 - 690Screw connection10 - 300 mm²Top/bottom

420.76 €

1 Available 7 Days 690Screw connection10 - 300 mm²Top/bottom

Loading...

  1. 1

Basic information

Number of poles 3 Degree of protection (IP) IP20 Suitable for Busbar mounting
Suitable for front mounting 4-hole true Type of control element Cover grip Position control element Front side

Tech Support