SV Plate clamp【3 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3460500
3554000
3559000
3560000
3561000
3562000
3563000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for For busbars
(mm)

33.27 €

3 Pieces Per Package

1 pack Available 7 Days Clamping area 65 x 10 mm80 x 10

20.59 €

3 Pieces Per Package

1 pack Available 7 Days Clamping area 34 x 10 mm12 x 5 - 30 x 10

22.38 €

3 Pieces Per Package

1 pack Available 7 Days Clamping area 34 x 10 mm40 x 10

23.43 €

3 Pieces Per Package

1 pack Available 7 Days Clamping area 34 x 10 mm50 x 10

24.92 €

3 Pieces Per Package

1 pack Available 7 Days Clamping area 34 x 10 mm60 x 10

24.46 €

3 Pieces Per Package

1 pack Available 7 Days Clamping area 54 x 10 mm50 x 10

25.81 €

3 Pieces Per Package

1 pack Available 7 Days Clamping area 54 x 10 mm60 x 10

Loading...

  1. 1

Basic information

Suitable for round conductor connection false

Tech Support