Screw connections【8 Pieces Per Package】

Screw connections

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9676806
9676807
9676808
9676809
9676810
9676811
9676812
9676813
9676814
9676815
9676816
9676817
9676819
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)

5.94 €

8 Pieces Per Package

1 pack Available 7 Days 60

8.30 €

8 Pieces Per Package

1 pack Available 7 Days 70

8.95 €

8 Pieces Per Package

1 pack Available 7 Days 80

9.59 €

8 Pieces Per Package

1 pack Available 7 Days 90

10.24 €

8 Pieces Per Package

1 pack Available 7 Days 100

12.03 €

8 Pieces Per Package

1 pack Available 7 Days 110

12.76 €

8 Pieces Per Package

1 pack Available 7 Days 120

13.46 €

8 Pieces Per Package

1 pack Available 7 Days 130

14.29 €

8 Pieces Per Package

1 pack Available 7 Days 140

15.57 €

8 Pieces Per Package

1 pack Available 7 Days 150

18.81 €

8 Pieces Per Package

1 pack Available 7 Days 160

20.14 €

8 Pieces Per Package

1 pack Available 7 Days 170

51.48 €

8 Pieces Per Package

1 pack Available 7 Days 190

Loading...

  1. 1

Basic information

Thread size (M..) 10 Busbar distance(mm) 60 Short-circuit breaking capacity (Icw)(kA) 23
Number of poles 3

Tech Support