Spacer for RiLine busbar supports (flat busbar system)【12 Pieces Per Package】

Spacer for RiLine busbar supports (flat busbar system)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 9340090

Brand: RITTAL

Price: 3.48

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9340090

Part Number
9340090
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.48 €

12 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Busbar distance(mm) 60 Rated current(A) 12 Short-circuit breaking capacity (Icw)(kA) 23
Number of poles 3

This page is Spacer for RiLine busbar supports (flat busbar system), part number 9340090.
You can find the detail information about specifications and dimensions on part number 9340090.

Tech Support