Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
9676503 |
9676504 |
9676505 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Rated current (A) | |
---|---|---|---|---|---|---|---|
34.62 € | 4 Pieces Per Package | 1 pack | Available | 7 Days | 1100 | ||
45.67 € | 4 Pieces Per Package | 1 pack | Available | 7 Days | 2200 | ||
57.14 € | 4 Pieces Per Package | 1 pack | Available | 7 Days | 3400 |
Loading...
Height(mm) | 20 | Busbar distance(mm) | 60 | Short-circuit breaking capacity (Icw)(kA) | 23 |
---|---|---|---|---|---|
Number of poles | 3 |