• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SV Spacing element【12 Pieces Per Package】

SV Spacing element
  • Volume Discount

Product Details:

Manufacturer part number: 3056000

Brand: RITTAL

Price: 14.56

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3056000

Part Number
3056000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.56 €

12 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Busbar distance(mm) 60 Rated current(A) 10 Short-circuit breaking capacity (Icw)(kA) 23
Number of poles 3

This page is SV Spacing element, part number 3056000.
You can find the detail information about specifications and dimensions on part number 3056000.

Tech Support