Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3548000 |
9320120 |
9320150 |
9342850 |
9342860 |
9342870 |
9342880 |
9342920 |
9342930 |
9342940 |
9342950 |
9342980 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Material | Model | Width (mm) | Suitable for | |
---|---|---|---|---|---|---|---|---|---|---|
11.71 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | Sheet steel | Special profiles | 54 | Rails 35 x 7.5 mm | ||
17.32 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | Sheet steel | Special profiles | 72 | Rails 35 x 15 mm | ||
15.25 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | Sheet steel | Special profiles | 45 | Rails 35 x 7.5 mm | ||
4.16 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | Polyamide (PA 6.6) | TS 45C Design | 45 | Rails 35 x 10 mm | ||
4.81 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | Polyamide (PA 6.6) | TS 45D Design | 45 | Rails 35 x 10 mm | ||
8.71 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | Polyamide (PA 6.6) | TS 45D-V Design | 45 | Rails 35 x 10 mm | ||
21.94 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | Sheet steel | Special profiles | 45 | Rails 35 x 15 mm | ||
4.06 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | Polyamide (PA 6.6) | TS 55C Design | 55 | Rails 35 x 10 mm | ||
4.06 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | Polyamide (PA 6.6) | TS 55D Design | 55 | Rails 35 x 10 mm | ||
8.92 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | Polyamide (PA 6.6) | TS 55D-V Design | 55 | Rails 35 x 10 mm | ||
23.13 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | Sheet steel | Special profiles | 55 | Rails 35 x 15 mm | ||
7.71 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | Sheet steel | Special profiles | 72 | Rails 35 x 7.5 mm |
Loading...
Material thickness(mm) | 1.5 | Drill hole distance centrically(mm) | 5 | Type of surface | Galvanized |
---|---|---|---|---|---|
Punch shape | Long-slot |
Configure
Basic Attributes
Material
Model
Width(mm)
Suitable for
Filter by CAD data type
Filter by standard shipping days
Optional Attributes