Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
9340820 |
9340830 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Core cross section (mm²) | |
---|---|---|---|---|---|---|---|
10.59 € | 6 Pieces Per Package | 1 pack | Available | 7 Days | AWG 10 = 5.26 mm² ≙ 6 mm² | ||
15.51 € | 6 Pieces Per Package | 1 pack | Available | 7 Days | AWG 8 = 8.37 mm² ≙ 10 mm² |
Loading...
Busbar distance(mm) | 60 | Short-circuit breaking capacity (Icw)(kA) | 23 | Number of poles | 3 |
---|