Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2401000 |
2402000 |
2479000 |
2480000 |
2481000 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Suitable for | |
---|---|---|---|---|---|---|
21.80 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | Reduction from 16 to 10 poles | |
21.80 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | Reduction from 16 to 6 poles | |
23.87 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | Reduction from 24 to 16 poles | |
23.87 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | Reduction from 24 to 10 poles | |
23.87 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | Reduction from 24 to 6 poles |
Loading...
Number of openings | 1 | Material | Steel | Type of opening | Rectangular |
---|
Configure