Manufacturer part number: 2597000
Brand: RITTAL
Price: 19.70 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2597000
Length(mm) | 150 | Thickness(mm) | 2.5 | Operating temperature max.(°C) | 80 |
---|---|---|---|---|---|
Operating temperature min.(°C) | -40 | Material | Plastic | Model | Internal toothing |
Band closure | Slot grid | Solvable fastener | true |
This page is SZ Cable ties, part number 2597000.
You can find the detail information about specifications and dimensions on part number 2597000.