• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Connection plates with studs

Connection plates with studs

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9676700
9676710
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size (M..)

42.97 €

1 Available 7 Days 12

11.35 €

1 Available 7 Days 10

Loading...

  1. 1

Basic information

Busbar distance(mm) 60 Rated current(A) 2 Short-circuit breaking capacity (Icw)(kA) 23
Number of poles 3

Tech Support