SZ Connector grommets【10 Pieces Per Package】

SZ Connector grommets
  • Volume Discount

Product Details:

Manufacturer part number: 4311000

Brand: RITTAL

Price: 43.27

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4311000

Part Number
4311000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.27 €

10 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Drill diameter(mm) 36 Suitable for cable diameter(mm) 36 Degree of protection (IP) IP55
Colour Other Material Plastic Watertight true

This page is SZ Connector grommets, part number 4311000.
You can find the detail information about specifications and dimensions on part number 4311000.

Tech Support