SZ Contact washer【100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2334000
2335000
2343000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Thread size (M..)

8.40 €

100 Pieces Per Package

1 pack Available 7 Days 66

12.87 €

100 Pieces Per Package

1 pack Available 7 Days 88

8.40 €

100 Pieces Per Package

1 pack Available 7 Days 55

Loading...

  1. 1

Basic information

Thickness(mm) 5 Material Other

Tech Support