Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2843160 |
2843200 |
2843250 |
2843320 |
2843400 |
2843500 |
2843630 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Suitable for cable diameter (mm) | |
---|---|---|---|---|---|---|---|
36.56 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | 16 | ||
43.43 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | 20 | ||
51.17 € | 5 Pieces Per Package | 1 pack | Available | 7 Days | 25 | ||
15.57 € | 1 | Available | 7 Days | 32 | |||
23.13 € | 1 | Available | 7 Days | 40 | |||
37.88 € | 1 | Available | 7 Days | 50 | |||
57.44 € | 1 | Available | 7 Days | 63 |
Loading...
Thread length(mm) | 6 | Wrench width(mm) | 17 | Pitch thread(mm) | 1.41 |
---|---|---|---|---|---|
Operating temperature max.(°C) | 80 | Operating temperature min.(°C) | -40 | Degree of protection (IP) | IP68 |
Colour | Other | Material | Other | Thread type | PG |
Type of sealing | Sealing ring | With locknut | true | Shock resistant | true |