SZ EMC earth clamps【25-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2367040
2367060
2367080
2367120
2367160
2367200
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter
(mm)

25.06 €

50 Pieces Per Package

1 pack Available 7 Days 4

28.19 €

50 Pieces Per Package

1 pack Available 7 Days 6

30.42 €

50 Pieces Per Package

1 pack Available 7 Days 8

33.41 €

50 Pieces Per Package

1 pack Available 7 Days 12

35.51 €

50 Pieces Per Package

1 pack Available 7 Days 16

27.30 €

25 Pieces Per Package

1 pack Available 7 Days 20

Loading...

  1. 1

Basic information

Material Sheet steel Type of fastening Plug-in mounting Model Closed
UV resistant true

Tech Support