SZ Fold-out tray for keyboard and mouse

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2379600
2379800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

308.86 €

1 Available 7 Days 482,6

315.13 €

1 Available 7 Days 682,6

Loading...

  1. 1

Basic information

Height(mm) 355 Depth(mm) 126 RAL-number 7035
Colour Grey Material Metal

Tech Support