SZ Rain canopy

SZ Rain canopy

Click on this image to zoom in.

Click on this image to zoom in.

  • SZ Rain canopy
  • SZ Rain canopy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2361000
2362000
2363000
2470000
2471000
2472000
2473000
2474000
2475000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Building width for cabinet build in
(mm)
Building depth for cabinet build in
(mm)

100.27 €

1 Available 7 Days 300210

114.44 €

1 Available 7 Days 500210

209.19 €

1 Available 7 Days 1000300

78.92 €

1 Available 7 Days 200155

93.84 €

1 Available 7 Days 380155

99.39 €

1 Available 7 Days 380210

121.44 €

1 Available 7 Days 600210

148.16 €

1 Available 7 Days 760300

160.70 €

1 Available 7 Days 800300

Loading...

  1. 1

Basic information

Colour Stainless steel Material Stainless steel Type of surface With powder coating
With de-aeration false

Tech Support