SZ Stepped collar【20-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2899200
2899250
2899320
2899400
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill diameter
(mm)
Suitable for cable diameter
(mm)

20.59 €

100 Pieces Per Package

1 pack Available 7 Days 1616

16.25 €

50 Pieces Per Package

1 pack Available 7 Days 2121

12.98 €

25 Pieces Per Package

1 pack Available 7 Days 26.526.5

21.47 €

20 Pieces Per Package

1 pack Available 7 Days 3434

Loading...

  1. 1

Basic information

Degree of protection (IP) IP54 Colour Other Material Plastic
Watertight true

Tech Support