• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SZ Support rail【6 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2313150
2313750
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model

99.39 €

6 Pieces Per Package

1 pack Available 7 Days TS 35/15

59.52 €

6 Pieces Per Package

1 pack Available 7 Days TS 35/7.5

Loading...

  1. 1

Basic information

Material Steel Length(mm) 2000 Material thickness(mm) 1.5
Drill hole distance centrically(mm) 5 Type of surface Galvanized Punch shape Long-slot

Tech Support