Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2314000 |
2315000 |
2316000 |
2317000 |
2318000 |
2319000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | For enclosure width (mm) | |
---|---|---|---|---|---|---|---|
30.14 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 150 | ||
33.73 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 200 | ||
43.43 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 300 | ||
48.05 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 400 | ||
63.58 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 500 | ||
73.56 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 600 |
Loading...
Material | Steel | Model | Special profiles | Material thickness(mm) | 1.5 |
---|---|---|---|---|---|
Drill hole distance centrically(mm) | 5 | Type of surface | Galvanized | Punch shape | Long-slot |