SZ Support rail TS 35 / 15 to EN 60 715【6 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4933000
4934000
4935000
4937000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
For enclosure width
(mm)
For enclosure depth
(mm)

41.61 €

6 Pieces Per Package

1 pack Available 7 Days 500500

48.65 €

6 Pieces Per Package

1 pack Available 7 Days 600600

58.03 €

6 Pieces Per Package

1 pack Available 7 Days 800800

75.93 €

6 Pieces Per Package

1 pack Available 7 Days 12001200

Loading...

  1. 1

Basic information

Material Steel Model Special profiles Material thickness(mm) 1.5
Drill hole distance centrically(mm) 5 Type of surface Galvanized Punch shape Long-slot

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360