TP Partial mounting plates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6730310
6730330
6730340
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

26.56 €

1 Available 7 Days 200

41.19 €

1 Available 7 Days 500

50.73 €

1 Available 7 Days 700

Loading...

  1. 1

Basic information

Height(mm) 437 Degree of protection (IP) Other Colour Other
Material Steel Type of surface With powder coating

Tech Support