TS Cable chamber

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8600255
8600265
8600455
8600465
8600655
8600665
8600855
8600865
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Building width for cabinet build in
(mm)
Building depth for cabinet build in
(mm)

223.51 €

1 Available 7 Days 1200500

236.49 €

1 Available 7 Days 1200600

145.64 €

1 Available 7 Days 400500

158.32 €

1 Available 7 Days 400600

160.10 €

1 Available 7 Days 600500

173.08 €

1 Available 7 Days 600600

185.02 €

1 Available 7 Days 800500

193.39 €

1 Available 7 Days 800600

Loading...

  1. 1

Basic information

Height(mm) 200 Colour Grey Material Steel
Suitable for cable patch true

Tech Support