TS Earthquake base / plinth for TS

TS Earthquake base / plinth for TS
  • Volume Discount

Product Details:

Manufacturer part number: 8601860

Brand: RITTAL

Price: 783.33

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8601860

Part Number
8601860
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

783.33 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Height(mm) 100 Building width for cabinet build in(mm) 800 Building depth for cabinet build in(mm) 600
Colour Other Material Steel Suitable for cable patch true

This page is TS Earthquake base / plinth for TS, part number 8601860.
You can find the detail information about specifications and dimensions on part number 8601860.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360