TS Glazed door

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8610605
8610685
8610805
8610885
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

590.86 €

1 Available 7 Days

526.70 €

1 Available 7 Days

644.57 €

1 Available 7 Days

562.51 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Degree of protection (IP) IP55 Colour Grey Material Aluminium
Type of surface With powder coating EMC-version false

Tech Support