• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Side panel for cable chamber【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8600510
8600520
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Building depth for cabinet build in
(mm)
For enclosure depth
(mm)

42.97 €

2 Pieces Per Package

1 pack Available 7 Days 500500

51.17 €

2 Pieces Per Package

1 pack Available 7 Days 600600

Loading...

  1. 1

Basic information

Material Steel Type of surface With powder coating Colour Grey
Height(mm) 200 Modular spacing(mm) 482.6 RAL-number 7035
With lock false Suitable as rear/side panel true

Tech Support