TS System supports for cable routes【2 Pieces Per Package】

TS System supports for cable routes
  • Volume Discount

Product Details:

Manufacturer part number: 7831472

Brand: RITTAL

Price: 79.99

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7831472

Part Number
7831472
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

79.99 €

2 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Material Metal Suitable for 19 inch mounting true

This page is TS System supports for cable routes, part number 7831472.
You can find the detail information about specifications and dimensions on part number 7831472.

Tech Support