Vent cover

Vent cover
  • Volume Discount

Product Details:

Manufacturer part number: 7826750

Brand: RITTAL

Price: 134.59

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7826750

Part Number
7826750
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

134.59 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Height(mm) 144 Width(mm) 450 Degree of protection (IP) Other
Material Steel Type of surface Varnished

This page is Vent cover, part number 7826750.
You can find the detail information about specifications and dimensions on part number 7826750.

Tech Support