Manufacturer part number: 174352-2
Brand: TE CONNECTIVITY
Price: 1.16 €
Delivery time: 6 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
174352-2
Connector Shape | Square shape | Connector series initials | Number | Number | Other |
---|---|---|---|---|---|
Applicable pin/contact | Female (socket) | Number Of Cores | 2 | Application | Cable Connection |
Allowable Voltage(V) | DC 12 | Connection direction | Straight | Material (Housing) | PBT |
Color (Housing) | Black |
This page is 070 ECONOSEAL MARK-2 PLUG 2P, part number 174352-2.
You can find the detail information about specifications and dimensions on part number 174352-2.